Industrial Transfer Switches
Generac offers a full line of Industrial Transfer Switches to meet varying needs from light industrial applications all the way to the most demanding critical installations. All Generac switches offer contacts that are silver composite, which resists pitting or burning, ultimately leading to longer life and the reliability you expect. These switches are ISO 9000 certified, meet all relevant NEC codes, and are rated for full load transfers in critical operating, emergency, legally required, and optional power systems. Generac’s flexible platforms offer a variety of switching technologies for customized solutions to meet any project needs.
{0} 26 results showing
-
Transfer Switch, Automatic | 301 | 100-400Amp | Service Entrance Rated
Base Model/SKU: 301-100-400A_
Model Number: 301-100-400A
-
Transfer Switch, Automatic | 301 | 600Amp | Service Entrance Rated
Base Model/SKU: 301-600a_
Model Number: 301-600a
-
Transfer Switch, Automatic | 301 | 800-1000Amp | Service Entrance Rated
Base Model/SKU: 301-800-1000a_
Model Number: 301-800-1000a
-
Transfer Switch, Automatic |301 | 800-1000Amp | Service Entrance Rated
Base Model/SKU: 301-800-1000a-SE-rated_
Model Number: 301-800-1000a-se-rated
-
Transfer Switch, Automatic | 611 | 100-400Amp | Non-Service Entrance Rated
Base Model/SKU: 611-100-400a_
Model Number: 611-100-400a
-
Transfer Switch, Automatic | 611 | 1200-1600Amp | Non-Service Entrance Rated
Base Model/SKU: 611-1200-1600a_
Model Number: 611-1200-1600a
-
Transfer Switch, Automatic | 611 | 1200-1600Amp | Non-Service Entrance Rated
Base Model/SKU: 611-1200-1600a__
Model Number: 611-1200-1600a Non SE
-
Transfer Switch, Automatic | 611 | 600Amp | Non-Service Entrance Rated
Base Model/SKU: 611-600a_
Model Number: 611-600a
-
Transfer Switch, Automatic | 611 | 800-1000A | Non-Service Entrance Rated
Base Model/SKU: 611-800-1000a_
Model Number: 611-800-1000a
-
Transfer Switch, Automatic | 611 | 800-1000Amp | Non-Service Entrance Rated
Base Model/SKU: 611-800-1000a-non-se-rated_
Model Number: 611-800-1000a-non-se-rated
-
Transfer Switch, Automatic | 671 | 1000Amp | Non-Service Entrance Rated
Base Model/SKU: 671-1000a-non-se-rated_
Model Number: 671-1000a-non-se-rated
-
Transfer Switch, Automatic | 671 | 1000Amp | Non-Service Entrance Rated
Base Model/SKU: 671-1000a-non-se-rated-closed-transition_
Model Number: 671-1000a-non-se-rated-closed-transition
-
Transfer Switch, Automatic | PSTS | 100-1200Amp | Standard Entrance
Base Model/SKU: psts-100-2600a-se-rated_
Model Number: psts-100-1200a
-
Transfer Switch, Automatic | PSTS | 100-1600Amp | Standard Entrance
Base Model/SKU: psts-100-1600a_
Model Number: psts-100-1600a-se-rated
-
Transfer Switch, Automatic | PSTS | 2000-5000Amp | Standard Entrance
Base Model/SKU: psts-2000-5000a_
Model Number: psts-2000-5000a
-
Transfer Switch, Automatic | PSTS | 1600-5000Amp | Standard Entrance
Base Model/SKU: psts-1600-5000a_
Model Number: psts-1600-5000a
-
Transfer Switch, Automatic | PSTS | 100-1000Amp | Service Entrance Rated
Base Model/SKU: psts-100-1000a-se-rated_
Model Number: psts-100-1000a-se-rated
-
Transfer Switch, Automatic | PSTS | 1200-5000Amp | Service Entrance Rated
Base Model/SKU: psts-1200-5000a_
Model Number: psts-1200-5000a-se-rated
-
Transfer Switch, Automatic | PSTS | 1000-5000Amp | Service Entrance Rated
Base Model/SKU: psts-1000-5000a-se-rated_
Model Number: psts-1000-5000a-se-rated
-
Transfer Switch, Automatic | PSTS | 200-5000Amp | Service Entrance Rated
Base Model/SKU: psts-200-5000a-se-rated_
Model Number: psts-200-5000a-se-rated
-
Transfer Switch, Automatic | PSTS | 1000-5000Amp | Service Entrance Rated | Bypass Isolation
Base Model/SKU: psts-1000-5000a-se-rated-bypass-isolation_
Model Number: psts-1000-5000a-se-rated-bypass-transition
-
Transfer Switch, Automatic | PSTS | 100-1200Amp | Bypass Isolation
Base Model/SKU: psts-100-1200a-bypass-isolation_
Model Number: psts-100-1200a-bypass-isolation
-
Transfer Switch, Automatic | PSTS | 100-1200Amp | Bypass Isolation | Closed Transition
Base Model/SKU: psts-100-1200a-bypass-isolation-closed-transition_
Model Number: psts-100-1200a-bypass-isolation-closed-transition
-
Transfer Switch, Automatic | PSTS | 2000-5000Amp | Bypass Isolation
Base Model/SKU: psts-2000-5000a-bypass-isolation_
Model Number: psts-2000-5000a-bypass-isolation
-
Transfer Switch, Automatic | PSTS | 2000-5000Amp | Bypass Isolation | Closed Transition
Base Model/SKU: psts-2000-5000a-bypass-isolation-closed-transition_
Model Number: psts-2000-5000a-bypass-isolation-closed-transition
-
Transfer Switch, Manual | PSTS | 100-1200Amp | Double Throw Manual
Base Model/SKU: psts-100-1200a-double-throw-manual_
Model Number: psts-100-1200a-double-throw-manual