Mobile Energy Storage

Generac Mobile is committed to leading the evolution to more resilient, efficient and sustainable energy solutions. Our new MBE series is a dedicated range of battery energy storage solutions that reduce fuel consumption and carbon emissions. It can be used as a stand alone solution to meet the needs of zero noise environments. When connected to a compatible diesel generator, it creates a hybrid system optimizing the generator and BESS operation to power varying load requirements. The result of this hybrid system is fewer running hours, more efficient fuel consumption, reduced emissions and maintenance.

{0} 2 results showing

  • Product

    Battery Energy Storage | 30 kVA/90 kWh

    Base Model/SKU: MBE30_

    Model Number: MBE30

  • Product

    Battery Energy Storage | 40 kVA/90 kWh

    Base Model/SKU: MBE40_

    Model Number: MBE40