Bi-Fuel Industrial Generators
The Best of Both Worlds
For those seeking flexibility and redundancy, Generac’s bi-fuel generators offer the perfect solution. These generators operate on a combination of diesel and natural gas, providing the reliability of diesel with the extended runtimes and lower emissions of natural gas. This dual-fuel capability ensures continuous operation during fuel shortages or supply interruptions, making them an ideal choice for critical applications.
{0} 2 results showing
-
Industrial Generator, 600kW | Diesel & Natural Gas | 18.1L
Base Model/SKU: SB600_
Model Number: SB600
-
Industrial Generator, 500kW | Diesel & Natural Gas | 15.2L
Base Model/SKU: SB500_
Model Number: SB500