woman using mobile device with mobile link

Mobile Link™  WiFi Remote Monitoring

Bring your generator with you, no matter where you go.

Get real-time generator alerts, manage your exercise schedule, connect to a dealer, and more! Download the Mobile Link app on your favorite smart device to start monitoring your generator today.

Get Started with Mobile Link

Mobile Link* is a free mobile app, allowing you to monitor the status of your home standby generator. Each Generac home standby generator is equipped with onboard Wi-Fi enabling you to connect it to your home's WiFi router. Once connected, you can monitor the status of your generator directly from your device, 24/7.

1 icon

Download the Mobile Link App and connect your generator to your home's WiFi


2 icon

Link your generator in the Mobile Link app and start monitoring your generator!


3 icon

Optionally, you can also connect your generator to Amazon Alexa for even more convenience when you're on the go.

*Mobile Link is compatible with most air-cooled and liquid-cooled Generac, Eaton, Siemens and Honeywell brand Home Standby Generators manufactured after 2008.

   

Keeping you informed whether you are home or away

If there is a change in status to your generator, Mobile Link will alert you to ensure you are aware of your power status. Mobile Link can also provide your dealer a direct link to your generator, enabling them to view your generator status, troubleshoot, and provide efficient service, whether you are home or away!

Request a Quote

  • Exercise Timing

    Quickly and easily set when your generator exercises to your exact preference

  • Generator Run Time

    Get a glimpse into how long your generator has run for during its lifetime

  • Generator Fuel Level

    Connect an optional Tank Utility propane monitor to monitor remaining fuel

  • Text Alerts

    Receive up to the minute text and email alerts directly to your smart device to ensure you are always aware of your power status

  • Maintenance Schedule

    Keep track of your generator's maintenance schedule to ensure your standby is running smoothly

  • Dealer Monitoring

    Allow your local service dealer to monitor your generator for you, remotely 24/7

"Alexa, ask Mobile Link if I'm ready for a power outage?"

Now, Alexa and Mobile Link make checking your generator status even easier! 

Simply connect your generator to Wi-Fi, add the Mobile Link skill to your Amazon Alexa app, and say,“Alexa, ask Mobile Link if I’m ready for a power outage.”

woman asking amazon alexa about mobile link

Request a Free Standy Generator Quote

A Generac home standby generator does more than keep the lights on when the power fails; it delivers peace of mind. Answer a few questions so we can connect you with local dealers who will provide custom quotes.