Why choose PWRcell®

PWRcell 2 features industry-leading storage capacity and power output, as well as advanced integrations that provide superior outage protection and monitoring capabilities, creating the ultimate home energy ecosystem.

 Chart showing Generac's PWRcell 2 M6 outperforming Tesla's Powerwall 2 and Enphase's Encharge 10 in terms of storage capacity (kWh) and max continuous power (kW)

 

Customize your system for your
unique usage needs 

Modular design

You can start with exactly the storage capacity you need, and easily expand in 3kWh increments up to 18kWh in a single cabinet or 36kWh in two cabinets.

graphic showing PWRcell 2 9, 12, 15, 18 kWh

   

Generator integration 

Adding a Generac home standby generator up to 26 kW provides virtually endless* backup capabilities, giving you the ultimate peace of mind. An integrated generator will automatically kick on to power the home during an outage when battery levels get low, giving the battery time to recharge and eventually switch back. 

*Subject to fuel availability.

Generac home standby generator PWRcell integration

   

 

ecobee smart thermostats

An ecobee thermostat integrates seamlessly with PWRcell 2 to monitor outages and automatically adjust temperature set points to preserve stored energy. It also provides a convenient in-home display for anyone in the home to view outage details and battery status in real time.

Integration is available with ecobee Smart Thermostat Premium and Smart Thermostat Enhanced models 

ecobee thermostat

   

PWRview app

Easily monitor energy consumption and solar production, battery use and savings over time right from your phone.

Plus, when you toggle on Outage Guard*, your system will automatically shift energy to fill your PWRcell batteries to ensure you’ll have maximum backup power when storms and outages are likely in your area.

*Outage Guard is available in the contiguous 48 states, Alaska, Puerto Rico (provided the address is listed as US) and Canada.

preview image of Generac's PWRview app

A smart investment.

  • Strong warranty for peace of mind

    Each PWRcell system is backed by a 10-year warranty for battery, inverter and smart disconnect switch.

  • Save with tax credits

    The federal homeowners’ solar tax credit (ITC) is 30%* and is available until 2034.

*Not everyone is eligible for the federal and state tax credits/rebates or can use them. Please consult your tax or legal professional for more details.

  • Financing options available

    PWRcell solar battery storage can be more affordable than you might think with $0 money down financing options available.

Request Your Free Solar Battery System Quote

Answer a few questions so we can connect you with an independent installer who can provide a custom quote.

back to top

Step 1 of 5

What's your contact info?

Step 2 of 5

Where would your solar battery system be installed?
Full Address

Step 3 of 5

What type of residence is this?

Step 4 of 5

Do you own this residence?

Step 5 of 5

Are there solar panels on this property?

By submitting, you grant Generac permission to share your contact information with one or more Authorized Generac Dealers in your area. You will be contacted by the Authorized Generac Dealer who will confirm the date/time of your appointment.